SurgeArrest Panelmount 220/380V 120KA with SurgeCounter, Replaceable 3-Phase "Brick" Module

SurgeArrest Panelmount 220/380V 120KA with SurgeCounter, Replaceable 3-Phase "Brick" Module Front Left
SurgeArrest Panelmount 220/380V 120KA with SurgeCounter, Replaceable 3-Phase "Brick" Module Front Left
SurgeArrest Panelmount 220/380V 120KA with SurgeCounter, Replaceable 3-Phase "Brick" Module Front Left
SurgeArrest Panelmount 220/380V 120KA with SurgeCounter, Replaceable 3-Phase "Brick" Module Front Left
SurgeArrest Panelmount 220/380V 120KA with SurgeCounter, Replaceable 3-Phase "Brick" Module Front Left
  • High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.

  • Includes: User Manual

View Product Overview

PMH3XS-B Features

SurgeArrest Panelmount 220/380V 120KA with SurgeCounter, Replaceable 3-Phase "Brick" Module
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
Includes: User Manual
  • NEMA 3R/12 enclosure
    Meets the requirements of a NEMA 3R enclosure for outdoor applications, and a NEMA 12 enclosure for indoor applications.

Commercial/Industrial Surge Suppression Features & Benefits

Protection

Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.
Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).

Convenience

Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.
Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.

Safety

Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.

Product Distribution

Canada, United States

Input

Input frequency
50/60 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)

Surge Protection and Filtering

ts_nm_surge_response
1ns
Peak Current Common Mode
60kAmps
Peak Current Normal Mode
60 (/PH)kAmps

Physical

Maximum Height
14.0inches (356MM, 35.6CM)
Maximum Width
12.44inches (316MM, 31.6CM)
Maximum Depth
6.0inches (152MM, 15.2CM)
Net Weight
19.0lbs. (8.64KG)
Shipping weight
22.1lbs. (10.05KG)
Shipping Height
16.75inches (425MM, 42.5CM)
Shipping Width
15.5inches (394MM, 39.4CM)
Shipping Depth
12.0inches (305MM, 30.5CM)

Environmental

Operating Temperature
-4 - 149 °F (-20 - 65 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-12000ft (0-3600meters)
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-12000ft (0-3600meters)

Conformance

Approvals
UL 1449
Standard warranty
10 years repair or replace

Options

Services