Rack ATS, 5.7kW, 120V, (2)L21-20 in, (1)L21-20 out [DELTA]

No product image
No product image
  • Provides redundant rack mount power to single-corded equipment.

  • Includes: Installation Guide, Rack Mounting Brackets, User Manual

View Product Overview

AP7701X298 Features

Rack ATS, 5.7kW, 120V, (2)L21-20 in, (1)L21-20 out [DELTA]
Provides redundant rack mount power to single-corded equipment.
Includes: Installation Guide, Rack Mounting Brackets, User Manual
  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Information Displays
    Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Rack-mount Transfer Switches Features & Benefits

Marketing Features

Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Manageability

Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Color LCD display
Provides more robust and intuitive local control and manageability.

Availability

Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.

Product Distribution

United States

Output

Nominal Output Voltage
208V 3PH
Cord Length
3ft (0.91meters)
Maximum Total Current Draw
16

Input

Nominal Input Voltage
208V 3PH
Input frequency
50/60 Hz
Input Connections
NEMA L21-20P
Cord Length
3ft (0.91meters)
Number of Power Cords
2

Physical

Maximum Height
1.75inches (44MM, 4.4CM)
Maximum Width
17.0inches (432MM, 43.2CM)
Maximum Depth
12.0inches (305MM, 30.5CM)
Rack Height
1U
Net Weight
15.0lbs. (6.82KG)
Shipping weight
21.0lbs. (9.55KG)
Shipping Height
2.75inches (70MM, 7.0CM)
Shipping Width
23.5inches (597MM, 59.7CM)
Shipping Depth
24.5inches (622MM, 62.2CM)
Color
Black

Environmental

Operating Temperature
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
cUL Listed, FCC Part 15 Class A, UL Listed, VCCI
Standard warranty
2 years repair or replace

Options

Services