Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out

Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Front Straight
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Front Straight
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Back
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Back
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out Detailed
Green Premium™
RoHS
  • Provides redundant rack mount power to single-corded equipment.

  • Includes: Documentation CD, Rack Mounting brackets, RS-232 configuration cable, Warranty card

View Product Overview

AP7732 Features

Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out
Provides redundant rack mount power to single-corded equipment.
Includes: Documentation CD, Rack Mounting brackets, RS-232 configuration cable, Warranty card
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)

Rack-mount Transfer Switches Features & Benefits

Marketing Features

Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Manageability

Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Color LCD display
Provides more robust and intuitive local control and manageability.

Availability

Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Nominal Output Voltage
200V, 208V
Overload Protection
No
Maximum Total Current Draw
30
Output Connections
(2) IEC 320 C19 (Battery Backup)
(16) IEC 320 C13 (Battery Backup)

Input

Nominal Input Voltage
200V, 208V, 230V
Input frequency
50/60 Hz
Input Connections
NEMA L6-30P
Cord Length
8ft (2.44meters)
Number of Power Cords
2
Maximum Input Current
30A
Maximum Line Current
30A
Regulatory Derated Input Current (North America)
24A

Physical

Maximum Height
3.47inches (88MM, 8.8CM)
Maximum Width
17.0inches (432MM, 43.2CM)
Maximum Depth
9.3inches (236MM, 23.6CM)
Rack Height
2U
Net Weight
14.3lbs. (6.5KG)
Shipping weight
19.8lbs. (9.0KG)
Shipping Height
7.25inches (184MM, 18.4CM)
Shipping Width
24.13inches (613MM, 61.3CM)
Shipping Depth
14.0inches (356MM, 35.6CM)

Environmental

Operating Temperature
23 - 113 °F (-5 - 45 °C)
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
EN 55022 Class A, FCC Part 15 Class A, PSE, TUV-C, TUV-NURTL
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Battery Directive
Compliant

Options

Services