Professional SurgeArrest 8 Outlet w/Tel-2 Clear 120V

Professional SurgeArrest 8 Outlet w/Tel-2 Clear 120V Front Left
Professional SurgeArrest 8 Outlet w/Tel-2 Clear 120V Front Left
Professional SurgeArrest 8 Outlet w/Tel-2 Clear 120V Front Left
Professional SurgeArrest 8 Outlet w/Tel-2 Clear 120V Front Left
Professional SurgeArrest 8 Outlet w/Tel-2 Clear 120V Application
Professional SurgeArrest 8 Outlet w/Tel-2 Clear 120V Application
  • Professional-grade Electrical Surge Protection for Computers and Electronics

  • Includes: 1.8 Meter Tel Cable, User Manual

View Product Overview

PRO8T2C Features

Professional SurgeArrest 8 Outlet w/Tel-2 Clear 120V
Professional-grade Electrical Surge Protection for Computers and Electronics
Includes: 1.8 Meter Tel Cable, User Manual
  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Home/Office Features & Benefits

Protection

IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Marketing Features

Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Convenience

Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Adjustable Cable Management
Keeps cords and cables neat and organized.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.

Product Distribution

Canada, Mexico, United States

Output

Number of Outlets
8.0
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
6ft (1.83meters)
Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
320Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (four wire dual line)
eP Joule Rating
1760
Data Lines Protected
(multi-line only)
1-4
Peak Current Common Mode
13kAmps
Peak Current Normal Mode
13kAmps

Physical

Maximum Height
1.75inches (44MM, 4.45CM)
Maximum Width
8.0inches (203MM, 20.32CM)
Maximum Depth
5.75inches (146MM, 14.61CM)
Net Weight
2.2lbs. (1.0KG)
Shipping weight
2.5lbs. (1.14KG)
Shipping Height
2.0inches (51MM, 5.08CM)
Shipping Width
12.5inches (318MM, 31.75CM)
Shipping Depth
6.25inches (159MM, 15.88CM)
Color
Translucent
Master Carton Units
12.0
Master Carton Weight
31.9lbs. (0.0)
Units per Pallet
600.0
SCC Codes
10731304014222

Environmental

Operating Temperature
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
CSA, FCC Part 68, UL 497A, UL 1283, UL 1363, UL 1449
Equipment protection policy
Lifetime : $75000
Standard warranty
Lifetime

Options

Services