Power Cord, Locking C19 to L6-20P, 3.0m

Power Cord, Locking C19 to L6-20P, 3.0m Front Left
Power Cord, Locking C19 to L6-20P, 3.0m Front Left
Power Cord, Locking C19 to L6-20P, 3.0m Front Left
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 91ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 70ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will...

View Product Overview
In Stock
$69.99
Our Partners

AP8753 Features

Power Cord, Locking C19 to L6-20P, 3.0m
Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Product Distribution

Canada, United States

Output

Nominal Output Voltage
208V
Cord Length
10ft (3.05meters)
Maximum Total Current Draw
20
Output Connections
(1) IEC 320 C19 (Battery Backup)

Input

Input Connections
NEMA L6-20P
Cord Length
9.84ft (3meters)
Maximum Input Current
20A
Maximum Line Current
20A
Regulatory Derated Input Current (North America)
16A

Physical

Maximum Height
9.06inches (230MM, 23.0CM)
Maximum Width
9.06inches (230MM, 23.0CM)
Maximum Depth
1.77inches (45MM, 4.5CM)
Net Weight
1.59lbs. (0.72KG)
Shipping weight
1.59lbs. (0.72KG)
Shipping Height
9.06inches (230MM, 23.0CM)
Shipping Width
9.06inches (230MM, 23.0CM)
Shipping Depth
1.77inches (45MM, 4.5CM)
Color
Black
Units per Pallet
600.0

Environmental

Operating Temperature
32 - 221 °F (0 - 105 °C)
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-25 - 105 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
CSA, UL Listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services