Power Cable Trough Cover 750mm

Power Cable Trough Cover 750mm Front Left
Power Cable Trough Cover 750mm Front Left
Power Cable Trough Cover 750mm Front Left
Power Cable Trough Cover 750mm Application
RoHS
  • Trough Covers are ventilated covers that can be attached to any of the Troughs for secure, enclosed troughs with a clean look. Two covers are provided.

View Product Overview

AR8175BLK Features

Power Cable Trough Cover 750mm
Trough Covers are ventilated covers that can be attached to any of the Troughs for secure, enclosed troughs with a clean look. Two covers are provided.

Product Distribution

Canada, Japan, United States

Input

Number of Power Cords
1

Physical

Maximum Height
0.1inches (3MM, 0.3CM)
Maximum Width
24.4inches (620MM, 62.0CM)
Maximum Depth
9.1inches (231MM, 23.1CM)
Net Weight
3.5lbs. (1.6KG)
Shipping weight
4.9lbs. (2.24KG)
Shipping Height
1.4inches (36MM, 3.6CM)
Shipping Width
31.5inches (800MM, 80.0CM)
Shipping Depth
10.4inches (264MM, 26.4CM)
Color
Black

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Other Environmental Compliance
China RoHS

Options

Services