Power Cable Trough Cover 600mm

Power Cable Trough Cover 600mm Front Left
Power Cable Trough Cover 600mm Front Left
Power Cable Trough Cover 600mm Front Left
Power Cable Trough Cover 600mm Application
RoHS
  • Trough Covers are ventilated covers that can be attached to any of the Troughs for secure, enclosed troughs with a clean look. Two covers are provided.

View Product Overview

AR8174BLK Features

Power Cable Trough Cover 600mm
Trough Covers are ventilated covers that can be attached to any of the Troughs for secure, enclosed troughs with a clean look. Two covers are provided.

Product Distribution

Canada, Japan, United States

Input

Number of Power Cords
1

Physical

Net Weight
5.0lbs. (2.28KG)
Shipping weight
6.0lbs. (2.74KG)
Shipping Height
25.7inches (653MM, 65.3CM)
Shipping Width
10.5inches (267MM, 26.7CM)
Shipping Depth
1.5inches (38MM, 3.8CM)
Color
Black

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Other Environmental Compliance
China RoHS

Options

Services