Panelmount Surge Protection Device 208/120V 160KA

Panelmount Surge Protection Device 208/120V 160KA Front Left
Panelmount Surge Protection Device 208/120V 160KA Front Left
Panelmount Surge Protection Device 208/120V 160KA Front Left
Panelmount Surge Protection Device 208/120V 160KA Front Left
Panelmount Surge Protection Device 208/120V 160KA Front Right
  • High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.

  • Includes: Front Panel Sticker(s), User Manual

View Product Overview

PMF4 Features

Panelmount Surge Protection Device 208/120V 160KA
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
Includes: Front Panel Sticker(s), User Manual
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • NEMA 1 enclosure
    Meets the requirements of a NEMA 1 enclosure for indoor applications.
  • Replaceable surge protection modules
    Allows you to use any combination of APC rack-mount surge protection modules and replace them quickly and conveniently if needed.

Commercial/Industrial Surge Suppression Features & Benefits

Protection

Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.
Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).

Convenience

Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.
Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.

Safety

Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.

Product Distribution

Canada, United States

Input

Nominal Input Voltage
208V 3PH
Input frequency
50/60 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
5500Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
160kAmps
Peak Current Normal Mode
160 (/PH)kAmps

Physical

Maximum Height
12.0inches (305MM, 30.5CM)
Maximum Width
12.0inches (305MM, 30.5CM)
Maximum Depth
6.25inches (159MM, 15.9CM)
Net Weight
22.0lbs. (10.0KG)
Shipping weight
25.0lbs. (11.36KG)
Shipping Height
17.5inches (445MM, 44.5CM)
Shipping Width
16.0inches (406MM, 40.6CM)
Shipping Depth
10.25inches (260MM, 26.0CM)
Color
Grey
SCC Codes
10731304020032

Environmental

Operating Temperature
-40 - 140 °F (-40 - 60 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-55 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-10000ft (0-3000meters)

Conformance

Approvals
UL 1283, UL 1449, cUL Listed
Standard warranty
5 year repair or replace

Options

Services