APC Smart-UPS RT 5/6KVA Input/Output Hardwire Kit

No product image
No product image
RoHS
  • Includes: Installation guide, Screw terminal connector

View Product Overview

SURT018 Features

Key Features

Output Connections
(1) Hard wire 4-wire (2P + N + E)
Nominal Output Voltage
208V
Nominal Input Voltage
208V
Input Connections
Hard wire 4-wire (2P + N + E)
APC Smart-UPS RT 5/6KVA Input/Output Hardwire Kit
Includes: Installation guide, Screw terminal connector

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Other Output Voltages
110

Input

Acceptable Input Voltage
200 - 240VAC

Physical

Maximum Height
7.48inches (190MM, 19.0CM)
Maximum Width
4.76inches (121MM, 12.1CM)
Maximum Depth
2.01inches (51MM, 5.1CM)
Net Weight
2.01lbs. (0.91KG)
Shipping weight
3.0lbs. (1.36KG)
Shipping Height
7.99inches (203MM, 20.3CM)
Shipping Width
9.02inches (229MM, 22.9CM)
Shipping Depth
10.98inches (279MM, 27.9CM)

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant

Options

Services