APC Smart-UPS RT 208V 3000/5000VA Backplate Kit with (2) 6-20R and (1) L6-30R

APC Smart-UPS RT 208V 3000/5000VA Backplate Kit with (2) 6-20R and (1) L6-30R Front Left
APC Smart-UPS RT 208V 3000/5000VA Backplate Kit with (2) 6-20R and (1) L6-30R Front Left
APC Smart-UPS RT 208V 3000/5000VA Backplate Kit with (2) 6-20R and (1) L6-30R Front Left
APC Smart-UPS RT 208V 3000/5000VA Backplate Kit with (2) 6-20R and (1) L6-30R Front Left
APC Smart-UPS RT 208V 3000/5000VA Backplate Kit with (2) 6-20R and (1) L6-30R Front Left
APC Smart-UPS RT 208V 3000/5000VA Backplate Kit with (2) 6-20R and (1) L6-30R Front Left

SURT011 Features

Key Features

Output Connections
(2) NEMA 6-20R
(1) NEMA L6-30R
Nominal Input Voltage
208V
APC Smart-UPS RT 208V 3000/5000VA Backplate Kit with (2) 6-20R and (1) L6-30R

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Acceptable Input Voltage
200 - 240VAC

Physical

Maximum Height
7.52inches (191MM, 19.1CM)
Maximum Width
4.76inches (121MM, 12.1CM)
Maximum Depth
2.01inches (51MM, 5.1CM)
Net Weight
2.03lbs. (0.92KG)
Shipping weight
3.0lbs. (1.36KG)
Shipping Height
7.99inches (203MM, 20.3CM)
Shipping Width
9.02inches (229MM, 22.9CM)
Shipping Depth
10.98inches (279MM, 27.9CM)

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant

Options

Services