APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 120V

APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 120V Front Left
APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 120V Front Left
APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 120V Front Left
RoHS
  • Proven Industrial UPS power protection for control applications and harsh environments.

  • Includes: CD with software, Documentation CD, Installation guide, Smart UPS signalling RS-232 cable

View Product Overview
Our Partners
Sorry, currently we don't have additional content for this product, but we are working on it.
Want additional product information?
Load the product overview with videos, comparison and features.

SUA500PDR-S Features

APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 120V
Proven Industrial UPS power protection for control applications and harsh environments.
Includes: CD with software, Documentation CD, Installation guide, Smart UPS signalling RS-232 cable
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Industrial UPS Features & Benefits

Serviceability

Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
SmartSlot
Customize UPS capabilities with management cards.
Optional Dry Contact I/O Accessory
Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1

Adaptability

Flexible Design
Available in a wide range of configurations to suit any operating environment
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Availability

Cold-start capable
Provides temporary battery power when the utility power is out.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Output power capacity
325Watts / 500VA
Max Configurable Power (Watts)
325Watts / 500VA
Nominal Output Voltage
120V
Efficiency at Full Load
94.0 %
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G) (Battery Backup)

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V
Efficiency at Full Load
94.0 %

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
2hour(s)
Replacement Battery
Battery Slots Empty
1
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
120

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
540Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
5.84inches (148MM, 14.8CM)
Maximum Width
14.24inches (362MM, 36.2CM)
Maximum Depth
6.72inches (171MM, 17.1CM)
Net Weight
28.3lbs. (12.86KG)
Shipping weight
29.3lbs. (13.32KG)
Shipping Height
11.68inches (297MM, 29.7CM)
Shipping Width
11.68inches (297MM, 29.7CM)
Shipping Depth
18.93inches (481MM, 48.1CM)

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
90.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
UL Recognized
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services