APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer

APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Front Left
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Front Left
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Front Left
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Front Right
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Front Straight
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Back
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Application
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Application
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Application
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Application
APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Application
RoHS
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: CD with software, Documentation CD, Installation guide, Rack Mounting brackets, Rack mounting hardware, Rack Mounting support rails, Temperature Probe ...

View Product Overview
Our Partners

SRT10KRMXLT-10KTF Features

APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer
High density, double-conversion on-line power protection with scalable runtime
Includes: CD with software, Documentation CD, Installation guide, Rack Mounting brackets, Rack mounting hardware, Rack Mounting support rails, Temperature Probe, USB cable, Warranty card, Web/SNMP Management Card
  • 10/100 BaseT Connection
    Connect the device to a network using a 10 or 100 BaseT connection
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Smart-UPS On-Line Features & Benefits

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
Network manageable
Provides remote power management of the UPS over the network.
LED status indicators
Quickly understand unit and power status with visual indicators.
SmartSlot
Customize UPS capabilities with management cards.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.

Adaptability

Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Protection

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Cold-start capable
Provides temporary battery power when the utility power is out.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing Features

Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Avoids costly power problems by keeping your IT equipment and data protected and available.
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Low operating and maintenance costs with proven reliability and intelligent battery management.
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Scalable runtime
Allows additional run time to be quickly added as needed.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Output power capacity
10.0kWatts / 10.0kVA
Max Configurable Power (Watts)
10.0kWatts / 10.0kVA
Nominal Output Voltage
120V, 208V
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Other Output Voltages
240
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Output Connections
(2) NEMA L14-30R (Battery Backup)
(2) NEMA L5-20R (Battery Backup)
(4) NEMA L6-20R (Battery Backup)
(2) NEMA L6-30R (Battery Backup)
(1) Hard Wire 3-wire (2PH + G) (Battery Backup)
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
208V
Input frequency
40 - 70 Hz (auto sensing)
Input Connections
Hard Wire 3-wire (2PH + G)
Input voltage range for main operations
160 - 275V
Input voltage adjustable range for mains operation
100 - 275 (half load)V
Other Input Voltages
240

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
1.5hour(s)
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
1799

Communications & Management

Interface Port(s)
RJ-45 10/100 Base-T, RJ-45 Serial, Smart-Slot, USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
480Joules

Physical

Maximum Height
17.25inches (438MM, 43.8CM)
Maximum Width
17.0inches (432MM, 43.2CM)
Maximum Depth
29.5inches (749MM, 74.9CM)
Rack Height
10U
Net Weight
466.0lbs. (211.37KG)
Shipping weight
561.0lbs. (254.47KG)
Shipping Height
34.15inches (867MM, 86.7CM)
Shipping Width
23.64inches (600MM, 60.0CM)
Shipping Depth
39.38inches (1000MM, 100.0CM)
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-50000ft (0-15000meters)
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
2490.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
CSA C22.2 No.107.3-05, ENERGY STAR V2.0 (USA), FCC Part 15 Class A, UL 1778
Standard warranty
3 years repair or replace (excluding battery) and 2 years for battery

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services