APC Replacement Battery Cartridge #3

APC Replacement Battery Cartridge #3 Front Left
APC Replacement Battery Cartridge #3 Front Left
APC Replacement Battery Cartridge #3 Front Left
Green Premium™
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Battery recycling guide, Installation Guide, Reusable packaging

View Product Overview
Our Partners

RBC3 Features

APC Replacement Battery Cartridge #3
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation Guide, Reusable packaging

Replacement Battery Cartridges Features & Benefits

Compatibility

Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.

Convenience

Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC Quantity
1

Physical

Maximum Height
4.0inches (102MM, 10.2CM)
Maximum Width
3.7inches (94MM, 9.4CM)
Maximum Depth
5.9inches (150MM, 15.0CM)
Net Weight
8.1lbs. (3.68KG)
Shipping weight
9.5lbs. (4.32KG)
Shipping Height
4.9inches (124MM, 12.4CM)
Shipping Width
6.9inches (175MM, 17.5CM)
Shipping Depth
8.4inches (213MM, 21.3CM)
Color
Black
Units per Pallet
100.0

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services