NetBotz Rack Access Pod 170 (for Chatsworth GlobalFrame rack)

NetBotz Rack Access Pod 170 (for Chatsworth GlobalFrame rack) Front Left
NetBotz Rack Access Pod 170 (for Chatsworth GlobalFrame rack) Front Left
NetBotz Rack Access Pod 170 (for Chatsworth GlobalFrame rack) Front Left
NetBotz Rack Access Pod 170 (for Chatsworth GlobalFrame rack) Front Left
RoHS
  • Network appliances enabling remote and local access control for your Chatsworth GlobalFrame racks

  • Includes: Cable ties, Door sensor, Installation guide, Lock handles, Proximity card, Proximity reader, Rack mounting brackets, User manual

View Product Overview
Our Partners

NBPD0172 Features

NetBotz Rack Access Pod 170 (for Chatsworth GlobalFrame rack)
Network appliances enabling remote and local access control for your Chatsworth GlobalFrame racks
Includes: Cable ties, Door sensor, Installation guide, Lock handles, Proximity card, Proximity reader, Rack mounting brackets, User manual
  • Access monitoring
    Detect access by unauthorized personnel via door switch.
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Door contact
    Enables a NetBotz appliance to detect the act of opening a door, which triggers surveillence recording.
  • Flexible Alert Policies
    Identify problematic trends before they escalate or export the data log for analysis.
  • Proximity Card User Registration
    Register proximity cards to specific people.
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.

NetBotz Rack Access Features & Benefits

Availability

Physical access control
Grant authorized people access to equipment through proximity card authentication.
Door contact
Enables a NetBotz appliance to detect the act of opening a door, which triggers surveillence recording.
A-Link communication port
Deployment flexibility allows sensor pods to be up to 1000 meters from a compatible NetBotz appliance.
User Access Scheduling
Grant equipment access for specific times for each proximity card configured.
Proximity Card User Registration
Register proximity cards to specific people.

Manageability

Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Master Key Override
Override electronic access with a hard key for power outages and maintenance.

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Read-only Access
Share access without risking unauthorized configuration changes.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
7.2inches (184MM, 18.4CM)
Maximum Width
23.3inches (591MM, 59.1CM)
Maximum Depth
16.7inches (425MM, 42.5CM)
Net Weight
4.89lbs. (2.22KG)
Shipping weight
6.37lbs. (2.89KG)
Shipping Height
15.0inches (381MM, 38.1CM)
Shipping Width
35.7inches (907MM, 90.7CM)
Shipping Depth
28.5inches (725MM, 72.5CM)

Environmental

Operating Temperature
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 10000ft (0 - 3048meters)
Storage Temperature
-15 - 65 °C
Storage Elevation
0 - 50000ft (0 - 15240meters)

Conformance

Approvals
CE, EN 55022 class A, EN 55024, GOST, ICES-003, IRAM
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services