NetBotz 13.56 MHz Rack Access Control

NetBotz 13.56 MHz Rack Access Control Front Left
NetBotz 13.56 MHz Rack Access Control Front Left
NetBotz 13.56 MHz Rack Access Control Front Left
NetBotz 13.56 MHz Rack Access Control Front Left
NetBotz 13.56 MHz Rack Access Control Front Straight
NetBotz 13.56 MHz Rack Access Control Front Straight
NetBotz 13.56 MHz Rack Access Control Back
NetBotz 13.56 MHz Rack Access Control Application
NetBotz 13.56 MHz Rack Access Control Detailed
  • Network appliances enabling remote and local access control for your NetShelter SX enclosures.

  • Includes: Cable ties, Door sensor, Installation guide, Lock handles, Proximity reader, Rack Mounting brackets, User Manual

View Product Overview

NBACS1356 Features

NetBotz 13.56 MHz Rack Access Control
Network appliances enabling remote and local access control for your NetShelter SX enclosures.
Includes: Cable ties, Door sensor, Installation guide, Lock handles, Proximity reader, Rack Mounting brackets, User Manual
  • Access monitoring
    Detect access by unauthorized personnel via door switch.
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Door contact
    Enables a NetBotz appliance to detect the act of opening a door, which triggers surveillence recording.
  • Flexible Alert Policies
    Identify problematic trends before they escalate or export the data log for analysis.
  • Forced Entry Alarm
    Alarm administrators based on a forced entry into a rack.
  • Proximity Card User Registration
    Register proximity cards to specific people.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

NetBotz Access Control Features & Benefits

Protection

Password Security
User-selectable password with strong password rules and reset password mechanism.
Read-only access
Share access without risking unauthorized configuration changes.

Availability

Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
User Access Scheduling
Grant equipment access for specific times for each proximity card configured.
Proximity Card Access
Grant authorized people access to equipment through proximity card authentication.

Manageability

Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Telnet management
Provides a simple telnet session or SSH for remote battery management access.
Master Key Override
Override electronic access with a hard key for power outages and maintenance.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
1.72inches (44MM, 4.4CM)
Maximum Width
17.0inches (432MM, 43.2CM)
Maximum Depth
2.33inches (59MM, 5.9CM)
Rack Height
1U
Net Weight
2.8lbs. (1.27KG)
Shipping weight
5.4lbs. (2.45KG)
Shipping Height
7.63inches (194MM, 19.4CM)
Shipping Width
35.59inches (904MM, 90.4CM)
Shipping Depth
20.83inches (529MM, 52.9CM)

Environmental

Operating Temperature
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Sustainable Offer Status

Battery Directive
Compliant

Options

Services