6" Vertical Organizer Control Bracket

6" Vertical Organizer Control Bracket Front Left
6" Vertical Organizer Control Bracket Front Left
6" Vertical Organizer Control Bracket Front Left
6" Vertical Organizer Control Bracket Front Left
RoHS
  • These brackets are used in conjunction with the Vertical Cable Organizer (AR8441) to provide cable containment in the rear of the organizer.

View Product Overview

AR8446 Features

6" Vertical Organizer Control Bracket
These brackets are used in conjunction with the Vertical Cable Organizer (AR8441) to provide cable containment in the rear of the organizer.

Product Distribution

Andorra, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Aruba, Barbados, Bangladesh, Belgium, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Belize, Canada, Switzerland, Cook Islands, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, Falkland Islands, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, Japan, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Liechtenstein, Sri Lanka, Lithuania, Luxembourg, Latvia, Macedonia, Myanmar, Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks And Caicos Islands, Thailand, TP, Trinidad and Tobago, Taiwan, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Input

Number of Power Cords
1

Physical

Shipping weight
0.9lbs. (0.41KG)
Shipping Height
2.0inches (51MM, 5.08CM)
Shipping Width
4.25inches (108MM, 10.8CM)
Shipping Depth
20.0inches (508MM, 50.8CM)
Color
Black

Sustainable Offer Status

RoHS
Compliant

Options

Services