NetShelter VX 42U Seismic Left Side Panel Black

NetShelter VX 42U Seismic Left Side Panel Black Front Left
NetShelter VX 42U Seismic Left Side Panel Black Front Left
NetShelter VX 42U Seismic Left Side Panel Black Front Left
  • Rack system components that can be added to existing racks if requirements change.

View Product Overview
Our Partners

AR8392BLK Features

NetShelter VX 42U Seismic Left Side Panel Black
Rack system components that can be added to existing racks if requirements change.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Input

Number of Power Cords
1

Physical

Maximum Height
75.6inches (1920MM, 192.0CM)
Maximum Width
31.9inches (810MM, 81.0CM)
Maximum Depth
0.9inches (23MM, 2.3CM)
Net Weight
37.1lbs. (16.86KG)
Shipping weight
57.0lbs. (25.92KG)
Shipping Height
79.0inches (2007MM, 200.7CM)
Shipping Width
42.5inches (1080MM, 108.0CM)
Shipping Depth
4.8inches (122MM, 12.2CM)
Color
Black

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services