NetShelter VX Roof 42U/47U 600mm Wide Black

No product image
No product image
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Roof Mounting Hardware

View Product Overview

AR8360BLK Features

NetShelter VX Roof 42U/47U 600mm Wide Black
Rack system components that can be added to existing racks if requirements change.
Includes: Roof Mounting Hardware

Product Distribution

Andorra, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Aruba, Barbados, Bangladesh, Belgium, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Belize, Canada, Switzerland, Cook Islands, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, Falkland Islands, France, United Kingdom, Grenada, French Guiana, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Liechtenstein, Sri Lanka, Lithuania, Luxembourg, Latvia, Madagascar, Macedonia, Myanmar, Martinique, Malta, Mauritius, Mexico, Malaysia, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks And Caicos Islands, Thailand, TP, Trinidad and Tobago, Taiwan, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Mayotte

Input

Number of Power Cords
1

Physical

Maximum Height
2.0inches (51MM, 5.1CM)
Maximum Width
23.0inches (584MM, 58.4CM)
Maximum Depth
42.0inches (1067MM, 106.7CM)
Net Weight
13.0lbs. (5.92KG)
Shipping weight
19.0lbs. (8.64KG)
Shipping Height
4.0inches (102MM, 10.2CM)
Shipping Width
23.5inches (597MM, 59.7CM)
Shipping Depth
43.5inches (1105MM, 110.5CM)
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services