APC Replacement Battery Cartridge #114

APC Replacement Battery Cartridge #114 Front Left
APC Replacement Battery Cartridge #114 Front Left
APC Replacement Battery Cartridge #114 Front Left
APC Replacement Battery Cartridge #114 Front Left
APC Replacement Battery Cartridge #114 Front Left
APC Replacement Battery Cartridge #114 Front Left
Green Premium™
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

View Product Overview
Our Partners

APCRBC114 Features

APC Replacement Battery Cartridge #114
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Battery Cartridges Features & Benefits

Convenience

Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.

Compatiblity

Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, France, Grenada, French Guiana, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Haiti, India, Italy, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Norway, Panama, Peru, Puerto Rico, Paraguay, Reunion, Sweden, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Battery Output Voltage
16 V

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Battery Placement
Internal battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
60

Physical

Maximum Height
3.9inches (100MM, 10.0CM)
Maximum Width
2.1inches (53MM, 5.3CM)
Maximum Depth
6.0inches (153MM, 15.3CM)
Net Weight
3.2lbs. (1.45KG)
Shipping weight
3.75lbs. (1.7KG)
Shipping Height
7.0inches (178MM, 17.8CM)
Shipping Width
3.3inches (85MM, 8.5CM)
Shipping Depth
8.3inches (210MM, 21.0CM)
Color
Black
Units per Pallet
240.0

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 10000ft (0 - 3048meters)
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 50000ft (0 - 15240meters)

Conformance

Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services