APC Replacement Battery Cartridge #106

APC Replacement Battery Cartridge #106 Front Left
APC Replacement Battery Cartridge #106 Front Left
APC Replacement Battery Cartridge #106 Front Left
APC Replacement Battery Cartridge #106 Front Left
Green Premium™
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Installation guide

View Product Overview
Our Partners

APCRBC106 Features

APC Replacement Battery Cartridge #106
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Installation guide
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Battery Cartridges Features & Benefits

Convenience

Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.

Compatiblity

Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).

Product Distribution

Armenia, Netherlands Antilles, Austria, Azerbaijan, Belgium, Bulgaria, Belarus, Canada, The Democratic Republic Of Congo, Switzerland, Czech Republic, Germany, Denmark, Algeria, Estonia, Spain, Finland, France, United Kingdom, Georgia, Greece, Hungary, Ireland, Iceland, Italy, Jordan, South Korea, Kazakhstan, Lithuania, Luxembourg, Latvia, Morocco, Mongolia, Netherlands, Norway, Poland, Portugal, Russia, Sweden, Slovenia, Slovakia, Tunisia, Ukraine, United States

Technical Specifications

Batteries & Runtime

Battery type
Lead-acid battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1

Physical

Maximum Height
1.9inches (48MM, 4.8CM)
Maximum Width
4.0inches (102MM, 10.2CM)
Maximum Depth
5.5inches (140MM, 14.0CM)
Net Weight
5.51lbs. (2.5KG)
Shipping weight
6.11lbs. (2.77KG)
Shipping Height
3.5inches (89MM, 8.9CM)
Shipping Width
6.9inches (175MM, 17.5CM)
Shipping Depth
8.4inches (213MM, 21.3CM)
Color
Black
Units per Pallet
240.0

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 10000ft (0 - 3048meters)
Storage Temperature
0 - 40 °C
Storage Elevation
0 - 10000ft (0 - 3048meters)

Conformance

Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services