UPS Network Management Card 3 with Environmental Monitoring

UPS Network Management Card 3 with Environmental Monitoring Front Left
UPS Network Management Card 3 with Environmental Monitoring Front Left
UPS Network Management Card 3 with Environmental Monitoring Front Left
UPS Network Management Card 3 with Environmental Monitoring Front Left
RoHS
  • Remote monitoring and control of an individual UPS by connecting it directly to the network.

  • Includes: Temperature sensor, USB cable, User manual

View Product Overview
Our Partners

AP9641 Features

UPS Network Management Card 3 with Environmental Monitoring
Remote monitoring and control of an individual UPS by connecting it directly to the network.
Includes: Temperature sensor, USB cable, User manual
  • BACnet/IP Support for Smart-UPS
    Supports reporting UPS information to Building Management Systems or other third party management systems via BACnet/IP (BTL certified) (Single Phase Smart-UPS only)
  • Command line interface
    Offers simultaneous remote management access through Telnet and SSH
  • Compatible with Smart-UPS
    Compatible with Smart-UPS. For complete list of supported Smart-UPS, please refer to FAQ ID br /a href="https://www.apc.com/us/en/faqs/index?page=content&id=FA237786"FA237786./a
  • Device Encryption
    Securely connect via HTTPS/SSL, SSH (up to 2048-bit encryption), SNMPv3
  • Expandable Input and Output Ports
    Supports the Temperature Sensor, Temperature and Humidity Sensor and Dry Contact I/O Accessory
  • Gigabit Ethernet Support
    Supports faster Communication at 1 Gbps (Gigabit per second) over Network.
  • IPv6 Support
    Capable of operating on a network using IPv6 protocol
  • Micro-USB based Console Support
    For faster and easier Troubleshooting and Configuration.
  • Modbus TCP Support
    Supports reporting UPS information to Building Management Systems or other third party management systems via Modbus TCP.
  • Multiple language support
    Web browser interface available in English, French, Russian, Chinese, Japanese, Korean, German, Italian, Spanish, Portuguese
  • Multiple user access
    Supports simultaneous web browser access for up to 8 users and network command line interface access for up to 3 users
  • Root of Trust Support
    Supports Secure Boot with Root of Trust for enhanced Security.
  • Smart Battery Management Support
    Detailed battery information including battery cartridge parameters provides early-warning fault analysis to simplify management of the entire battery system (SRT Smart-UPS only).
  • Standard UPS RFC 1628 MIB Compatible
    Make UPS information available to your preferred network, server or enterprise management system by forwarding SNMP traps (events) using RFC 1628 MIB.
  • UPS Firmware Update
    User friendly mechanism to remotely and seamlessly update UPS firmware via the web browser interface (SMX, SMT and SRT Smart-UPS only).

UPS Network Management Cards Features & Benefits

Manageability

Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Scheduled shutdown and reboot
Customize shut down and reboot of connected equipment and UPSs.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB

Marketing features

Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Remote device management
Enable management of your UPS by connecting it directly to the network.

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Network Shutdown
Reliable network-based shutdown of multiple servers

Availability

Reboot equipment remotely
Saves dispatching technicians to remote locations.

Total cost of Ownership

Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Communications & Management

Authentication
Radius

Physical

Maximum Height
1.5inches (38MM, 3.8CM)
Maximum Width
4.76inches (121MM, 12.1CM)
Maximum Depth
4.49inches (114MM, 11.4CM)
Net Weight
0.2lbs. (0.09KG)
Shipping weight
0.75lbs. (0.34KG)
Shipping Height
2.01inches (51MM, 5.1CM)
Shipping Width
9.25inches (235MM, 23.5CM)
Shipping Depth
6.26inches (159MM, 15.9CM)

Environmental

Operating Temperature
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 10000ft (0 - 3048meters)
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 50000ft (0 - 15240meters)

Conformance

Approvals
AS/NZS 3548 (C-Tick) class A, EN 55022 class A, EN 55024, FCC part 15 class A, GOST, ICES-003, VCCI class A
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services