APC NetBotz HID Proximity Cards - 10 Pack

APC NetBotz HID Proximity Cards - 10 Pack Front Left
APC NetBotz HID Proximity Cards - 10 Pack Front Left
APC NetBotz HID Proximity Cards - 10 Pack Front Left
APC NetBotz HID Proximity Cards - 10 Pack Front Left
APC NetBotz HID Proximity Cards - 10 Pack Front Left
  • Proximity cards for use with Rack Access PX-HID.

  • Includes: Proximity Card

View Product Overview
Our Partners

AP9370-10 Features

APC NetBotz HID Proximity Cards - 10 Pack
Proximity cards for use with Rack Access PX-HID.
Includes: Proximity Card
  • Improved User Access Logging
    Additional Proximity Cards allow each user to have their own access card, allowing IT Administrators to track individual access to the enclosure.
  • Proximity Card User Registration
    Register proximity cards to specific people.

NetBotz Access Control Features & Benefits

Protection

Password Security
User-selectable password with strong password rules and reset password mechanism.
Read-only access
Share access without risking unauthorized configuration changes.

Availability

Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
User Access Scheduling
Grant equipment access for specific times for each proximity card configured.
Proximity Card Access
Grant authorized people access to equipment through proximity card authentication.

Manageability

Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Telnet management
Provides a simple telnet session or SSH for remote battery management access.
Master Key Override
Override electronic access with a hard key for power outages and maintenance.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
3.37inches (86MM, 8.6CM)
Maximum Width
2.12inches (54MM, 5.4CM)
Maximum Depth
0.56inches (14MM, 1.4CM)
Net Weight
0.25lbs. (0.11KG)
Shipping weight
0.5lbs. (0.23KG)
Shipping Height
1.81inches (46MM, 4.6CM)
Shipping Width
9.13inches (232MM, 23.2CM)
Shipping Depth
6.37inches (162MM, 16.2CM)
Color
Ivory

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services