Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m

Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m Front Left
Green Premium™
RoHS
  • Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will ...

View Product Overview

AP8702S Features

Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m
Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Cord Length
2ft (0.61meters)
Maximum Total Current Draw
10
Output Connections
(1) IEC 320 C13 (Battery Backup)

Input

Input Connections
IEC-320 C14
Cord Length
2ft (0.61meters)
Number of Power Cords
6
Maximum Input Current
10A
Maximum Line Current
10A

Physical

Maximum Height
9.45inches (240MM, 24.0CM)
Maximum Width
2.76inches (70MM, 7.0CM)
Maximum Depth
1.57inches (40MM, 4.0CM)
Net Weight
1.53lbs. (0.7KG)
Shipping weight
1.53lbs. (0.7KG)
Shipping Height
9.45inches (240MM, 24.0CM)
Shipping Width
2.76inches (70MM, 7.0CM)
Shipping Depth
1.57inches (40MM, 4.0CM)
Color
Black
Units per Pallet
540.0

Environmental

Operating Temperature
32 - 167 °F (0 - 75 °C)
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-25 - 75 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
CCC, CSA, PSE, UL Listed, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services