APC KVM SUN Cable VGA - 12 ft (3.6 m)

APC KVM SUN Cable VGA - 12 ft (3.6 m) Front Left
APC KVM SUN Cable VGA - 12 ft (3.6 m) Front Left
APC KVM SUN Cable VGA - 12 ft (3.6 m) Front Left
APC KVM SUN Cable VGA - 12 ft (3.6 m) Front Left
APC KVM SUN Cable VGA - 12 ft (3.6 m) Front Left
RoHS
  • Manage multiple servers with just one keyboard, monitor and mouse.

View Product Overview
Our Partners

AP5256 Features

APC KVM SUN Cable VGA - 12 ft (3.6 m)
Manage multiple servers with just one keyboard, monitor and mouse.

KVM Switches Features & Benefits

Marketing Features

Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Hot Pluggable Operation
Add or remove servers without having to power off the switch.
Out-of-band management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.

Total Cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Agility

Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.

Availability

Out-of-band management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Input

Cord Length
12ft (3.66meters)

Physical

Maximum Height
0.25inches (6MM, 0.6CM)
Maximum Width
0.25inches (6MM, 0.6CM)
Maximum Depth
0.25inches (6MM, 0.6CM)
Net Weight
0.25lbs. (0.11KG)
Shipping weight
1.0lbs. (0.45KG)
Shipping Height
2.0inches (51MM, 5.1CM)
Shipping Width
0.5inches (13MM, 1.3CM)
Shipping Depth
6.5inches (165MM, 16.5CM)
Color
Black
Connector A
USB-A(USB 2.0)
Connector B
HighDensity15(VGA Monitor)

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services