Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures.

Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures. Front Left
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures. Front Left
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures. Front Left
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures. Front Left
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures. Front Left
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures. Front Left
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures. Front Left
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures. Front Left
RoHS
  • High-density equipment creates an environment where traditional air distribution methods are often not effective. Densely packed enclosures can cause IT equipment ...

  • Includes: Documentation CD, Installation guide, Operations and maintenance manual

View Product Overview

ACF402 Features

Key Features

Input Connections
IEC 60320 C14, NEMA 5-15P
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures.
High-density equipment creates an environment where traditional air distribution methods are often not effective. Densely packed enclosures can cause IT equipment to overheat, resulting in downtime. The Rack Air Removal Unit SX captures exhaust heat, returns the warm air to the plenum and eliminates hot spots from the data center. Through automatic fan speed control based upon temperature, the fans will self-adjust for optimal performance. With a unit-mounted LCD display, users can view temperatures at the rack, monitor alarm conditions and adjust unit set points. The integrated network management card allows for remote monitoring and control. This space-saving solution mounts to the back of either the NetShelter SX or VX enclosure, requiring zero U space.
Includes: Documentation CD, Installation guide, Operations and maintenance manual
  • Adjustable mounting frame
    The frame can mount on Netshelter SX or VX enclosures and extends to accommodate 42U, 47U or 48U rack heights.
  • Ducted Exhaust System
    Removes hot air from the data center to prevent re-circulation and eliminate air mixing.
  • Fault-tolerant fan system
    In the event of a fan failure, the remaining fan(s) will continue to operate.
  • Field replaceable components
    Fans and electronics module can be readily replaced without uninstalling the unit.
  • Increased capacity
    Higher rate of heat removal allows more equipment to be installed in each rack.
  • LCD display
    Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.
  • Network interface
    Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.

Rack Air Distribution Features & Benefits

Availability

Increases Airflow
Provides proper intake temperatures, increasing equipment life.

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
2
Input Power
1200.0Watts

Communications & Management

Control panel
Multifunction LCD status and control console

Physical

Maximum Height
75.5inches (1918MM, 191.8CM)
Maximum Width
29.0inches (737MM, 73.7CM)
Maximum Depth
10.0inches (254MM, 25.4CM)
Net Weight
170.35lbs. (77.27KG)
Shipping weight
222.47lbs. (100.91KG)
Color
Black

Environmental

Operating Temperature
32 - 122 °F (0 - 50 °C)
Operating Relative Humidity
0 - 95 %
Storage Temperature
0 - 50 °C
Storage Elevation
0 - 15000ft (0 - 4572meters)
Audible noise at 1 meter from surface of unit
79.0dBA

Conformance

Approvals
CE, CUL listed, EN 55022 class A, EN 55024, FCC part 15 class A, ICES-003, IEC 61000-3-2, IEC 61000-3-3, UL listed, VDE
Standard warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant

General

Air Discharge Patterns
Ducted, Upflow
Air Flow
1600.0CFM (755.12lps)

Options

Services