NetworkAIR PA4000 Air Cooled Self Contained 120V 60Hz
-
Perimeter and portable cooling for wiring closets, server rooms, and data centers
-
Includes: Exhaust Duct Kit, Installation Guide, User Manual
ACPA4000 Features
NetworkAIR PA4000 Air Cooled Self Contained 120V 60Hz
Perimeter and portable cooling for wiring closets, server rooms, and data centers
Includes: Exhaust Duct Kit, Installation Guide, User Manual
-
Condenser ducting kit
Directs heated condenser air outside the cooled space.
-
Field replaceable components
Fans and electronics module can be readily replaced without uninstalling the unit.
-
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
-
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
-
Self-contained design
The unit is quickly and easily installed without refrigerant lines or remote heat exchangers. The unit requires only power, condensate drain and an available return plenum to provide effective cooling.
-
Temperature/humidity probe
Monitors the room temperature and relative humidity up to 12 feet away. Can be used for controlling set points.
InRoom Direct Expansion Features & Benefits
Economy
Green Refrigerant
Environmentally friendly refrigerant that can offer LEED points.
Product Distribution
Canada, United States
Technical Specifications
Input
Nominal Input Voltage
120V
Input frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-20P
Number of Power Cords
1
Input Power
1610.0Watts
Communications & Management
Control panel
Multi-function LCD status and control console
Physical
Color
Black
Units per Pallet
1.0
Conformance
Approvals
UL Listed
Standard warranty
1 year repair or replace
General
Air Flow
600.0CFM
(283.16lps)
Compressor Type
Rotary
Condensate Pump Capacity
1.6gal/hour
(0.002lps)
Dehumidifier
0.26lbs/hour
(0.12kg/hr)
Refrigerant Charge
2.0pounds
(0.91pounds)