Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED

Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Front Left
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Front Left
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Front Left
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Back
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Application
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Application
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Miscellaneous
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Miscellaneous
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Detailed
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Detailed
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Front Left
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Back
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Application
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Application
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Miscellaneous
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Miscellaneous
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Detailed
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED Detailed
  • Extended Runtime UPS for Network Gateway Devices

  • Includes: User Manual

View Product Overview
Replacement battery
User replaceable battery not available
Sorry, currently we don't have additional content for this product, but we are working on it.
Want additional product information?
Load the product overview with videos, comparison and features.

CP12142LI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (38 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
38 Watts / 140VA
Nominal Output Voltage
12VDC
Nominal Input Voltage
12VDC
Network UPS 12Vdc. Lithium Battery,19500mAh, BMS, 4LED
Extended Runtime UPS for Network Gateway Devices
Includes: User Manual
  • Battery charging indicator
    Lets you know when your battery is charging and when it is fully charged.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.

Back-UPS Connect Features & Benefits

Protection

Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Manageability

LED status display
Quickly understand unit and power status with visual indicators.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
38 Watts / 140VA
Efficiency at Full Load
85.0 %
Maximum Output Current
3

Input

Efficiency at Full Load
85.0 %

Batteries & Runtime

Battery type
Lithium Ion
Typical recharge time
24hour(s)
Battery Volt-Amp-Hour Capacity
140

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

Maximum Height
3.78inches (96MM, 9.6CM)
Maximum Width
7.42inches (188MM, 18.8CM)
Maximum Depth
3.78inches (96MM, 9.6CM)
Net Weight
1.65lbs. (0.75KG)
Shipping weight
2.25lbs. (1.02KG)
Shipping Height
6.69inches (170MM, 17.0CM)
Shipping Width
3.86inches (98MM, 9.8CM)
Shipping Depth
6.1inches (155MM, 15.5CM)
Master Carton Units
8.0
Master Carton Weight
20.06lbs. (9.1)

Environmental

Operating Temperature
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, FCC Part 15 Class B
Equipment protection policy
Lifetime : $25000
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant

Options

Services