Share:

NETSHELTER SX HIGH SEISMIC REGION & OSHPD BOLT-DOWN KIT

AR7701A-S

Description: Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

Includes : Installation guide , Mounting hardware

Mounting Hardware Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    2.6inches ( 66mm , 6.6CM )
  • Maximum Width
    12.5inches ( 318mm , 31.8CM )
  • Maximum Depth
    2.0inches ( 51mm , 5.1CM )
  • Net Weight
    2.0lbs. ( 0.91KG )
  • Shipping weight
    9.0lbs. ( 4.08KG )
  • Shipping Height
    4.5inches ( 114mm , 11.4CM )
  • Shipping Width
    15.0inches ( 381mm , 38.1CM )
  • Shipping Depth
    10.5inches ( 267mm , 26.7CM )
  • Color
    Black

Conformance

  • Approvals
    OSHPD
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On

Title

HLAE-AKHSNW
PDF
PDF

Size

183KB

Updated On

2018-08-01

Kit Installation Instruction Sheet
Title
Size
Updated On