MGE Galaxy 5000 100 kVA

MGE Galaxy 5000 100 kVA Front Left
MGE Galaxy 5000 100 kVA Front Left
MGE Galaxy 5000 100 kVA Front Left
MGE Galaxy 5000 100 kVA Front Right
MGE Galaxy 5000 100 kVA Front Right
MGE Galaxy 5000 100 kVA Front Straight
MGE Galaxy 5000 100 kVA Front Straight
MGE Galaxy 5000 100 kVA Back
MGE Galaxy 5000 100 kVA Miscellaneous
  • A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application ...

  • Includes: Installation guide, User Manual

View Product Overview

G5TUPS100 Features

MGE Galaxy 5000 100 kVA
A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.
Includes: Installation guide, User Manual

Galaxy 5000 Features & Benefits

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Total Cost of Ownership

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Predicitive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Manageability

Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Network manageable
Provides remote power management of the UPS over the network.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
LED status indicators
Quickly understand unit and power status with visual indicators.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
7x24 telephone technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Availability

Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

Product Distribution

Canada, United States

Output

Output power capacity
90.0kWatts / 100.0kVA
Max Configurable Power (Watts)
90.0kWatts / 100.0kVA
Nominal Output Voltage
480V 3PH
Neutral Output Current
217A
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%, 60 Hz
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Output Voltage Tolerance
+/- 1% static and +/- 2 % at 100% load step
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass, Optional External Bypass

Input

Nominal Input Voltage
480V 3PH
Input frequency
45 - 65 Hz
Input Connections
Hard Wire 4-wire (3PH + G), Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
408 - 552 (480)V
Input Total Harmonic Distortion
Less than 3% for full load
Type of Input Protection Required
3-pole breaker
Maximum Short Circuit Withstand (Icw)
30.0kAmps
Maximum Input Current
150.0A
Input Power Factor at Full Load
0.98

Batteries & Runtime

Battery type
No internal battery - uses external battery system

Communications & Management

Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
74.8inches (1900MM, 190.0CM)
Maximum Width
28.03inches (712MM, 71.2CM)
Maximum Depth
33.39inches (848MM, 84.8CM)
Net Weight
1190.5lbs. (540.0KG)
Shipping weight
1188.0lbs. (540.0KG)
Shipping Height
79.92inches (2030MM, 203.0CM)
Shipping Width
38.58inches (980MM, 98.0CM)
Shipping Depth
37.8inches (960MM, 96.0CM)
Color
Charcoal

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3333ft (0-999.9meters)
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-40000ft (0-12000meters)
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
17880.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
cUL Listed, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, FCC Part 15 Class A, ISO 9001, UL 1778
Equipment protection policy
--
Standard warranty
1 year on-site repair or replace with factory authorized Start-UP, 1 year (parts only)

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

General

Max Bypass Input Current
169.0A

Options

Services