Line-R 600VA Automatic Voltage Regulator
-
Automatic voltage regulation for protection against brownouts and overvoltages.
-
Includes: User Manual
LR600 Features
Line-R 600VA Automatic Voltage Regulator
Automatic voltage regulation for protection against brownouts and overvoltages.
Includes: User Manual
-
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Line-R Features & Benefits
Convenience
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Protection
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Product Distribution
Canada, Mexico, United States
Technical Specifications
Output
Number of Outlets
4.0
Receptacle Style
NEMA 5-15R
Input
Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P, Schuko CEE 7 / EU1-16P
Number of Power Cords
1
Maximum Line Current
8A
Surge Protection and Filtering
Surge energy rating
320Joules
Physical
Maximum Height
5.0inches
(127MM, 12.7CM)
Maximum Width
6.75inches
(171MM, 17.15CM)
Maximum Depth
8.4inches
(213MM, 21.34CM)
Net Weight
11.0lbs.
(5.0KG)
Shipping weight
12.5lbs.
(5.68KG)
Shipping Height
8.75inches
(222MM, 22.23CM)
Shipping Width
9.25inches
(235MM, 23.5CM)
Shipping Depth
11.5inches
(292MM, 29.21CM)
Color
Beige
Environmental
Operating Temperature
32 - 113 °F
(0 - 45 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft
(0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-10000ft
(0-3000meters)
Conformance
Approvals
CSA, UL 1449
Equipment protection policy
Lifetime : $25000
Standard warranty
2 years repair or replace