Our Brands

InfraStruxure PDU 80kW 480V/208V W/ MBP

InfraStruxure PDU 80kW 480V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Right
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Straight
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Straight
InfraStruxure PDU 80kW 480V/208V W/ MBP Back
InfraStruxure PDU 80kW 480V/208V W/ MBP Back
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Right
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Straight
InfraStruxure PDU 80kW 480V/208V W/ MBP Front Straight
InfraStruxure PDU 80kW 480V/208V W/ MBP Back
InfraStruxure PDU 80kW 480V/208V W/ MBP Back
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 480V/208V W/ MBP Miscellaneous
  • Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone

  • Includes: Installation guide, User manual

View Product Overview

PD80G6FK1-M Features

Key Features

Nominal Output Voltage
120V, 208V 3PH
Nominal Input Voltage
480V 3PH
InfraStruxure PDU 80kW 480V/208V W/ MBP
Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone
Includes: Installation guide, User manual
  • Load Test Port
    Load test port provides simple connection for full testing of a Symmetra PX UPS
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Configurable Power Distribution Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Total cost of Ownership

Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones
Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.

Availability

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Marketing features

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local and web-based monitoring
Status available to customers both in the data center and remotely
Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Efficiency at Full Load
97 % %
Maximum Total Current Draw
277.5

Input

Input frequency
60 Hz +/- 3 Hz
Number of Power Cords
1
Efficiency at Full Load
97 % %
Load Capacity
80000VA
Maximum Crest Factor
3
Maximum Input Current
135A

Physical

Maximum Height
80.98inches (2057MM, 205.7CM)
Maximum Width
29.02inches (737MM, 73.7CM)
Maximum Depth
35.98inches (914MM, 91.4CM)
Net Weight
1631.42lbs. (740.0KG)
Shipping weight
1653.47lbs. (750.0KG)
Shipping Height
85.98inches (2184MM, 218.4CM)
Shipping Width
35.98inches (914MM, 91.4CM)
Shipping Depth
47.99inches (1219MM, 121.9CM)
Color
Black

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3333ft (0 - 1015.9meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 30000ft (0 - 9144meters)

Conformance

Approvals
CUL listed, UL listed
Standard warranty
1 year repair or replace

Options

Services