IBM T40 Notebook Battery

IBM T40 Notebook Battery Front Left
IBM T40 Notebook Battery Front Left
IBM T40 Notebook Battery Front Left
IBM T40 Notebook Battery Front Left
IBM T40 Notebook Battery Front Right
IBM T40 Notebook Battery Front Straight
IBM T40 Notebook Battery Miscellaneous
IBM T40 Notebook Battery Miscellaneous
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCIB23R Features

IBM T40 Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Canada, United States

Output

Battery Capacity (mAh)
3600
Battery Output Voltage
11.1

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
--
Battery Volt-Amp-Hour Capacity
40

Physical

Maximum Height
8.08inches (205MM, 20.52CM)
Maximum Width
2.3inches (58MM, 5.84CM)
Maximum Depth
0.84inches (21MM, 2.13CM)
Net Weight
0.64lbs. (0.29KG)
Shipping weight
1.0lbs. (0.45KG)
Shipping Height
11.15inches (283MM, 28.32CM)
Shipping Width
7.8inches (198MM, 19.81CM)
Shipping Depth
1.7inches (43MM, 4.32CM)
Color
Black

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
-- %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
0 - 40 °C

Conformance

Standard warranty
1 year repair or replace

Options

Services