IBIL-8ATJBK
-
Professional-grade Electrical Surge Protection for Computers and Electronics
-
Includes: Cord Management Rails, User Manual
PH8T3X523 Features
IBIL-8ATJBK
Professional-grade Electrical Surge Protection for Computers and Electronics
Includes: Cord Management Rails, User Manual
-
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
-
Adjustable Cable Management
Keeps cords and cables neat and organized.
-
Always on Outlets
8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
-
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
-
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
-
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
-
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
-
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
-
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
-
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
-
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
-
Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
-
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
-
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
-
Right Angle Plug
Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
-
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
SurgeArrest Home/Office Features & Benefits
Marketing Features
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Convenience
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Adjustable Cable Management
Keeps cords and cables neat and organized.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Safety
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity.
To remedy the condition, unplug less vital equipment.
Protection
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Product Distribution
Canada, Mexico, United States
Technical Specifications
Output
Number of Outlets
8.0
Receptacle Style
NEMA 5-15R
Input
Nominal Input Voltage
120V
Input frequency
50/60 Hz
Input Connections
NEMA 5-15P
Cord Length
8ft
(2.44meters)
Number of Power Cords
1
Maximum Line Current
15A
Surge Protection and Filtering
Surge energy rating
1750Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)
eP Joule Rating
2525
Data Lines Protected
(multi-line only)
(multi-line only)
--
Peak Current Common Mode
40kAmps
Peak Current Normal Mode
20kAmps
Physical
Maximum Height
11.25inches
(286MM, 28.58CM)
Maximum Width
5.75inches
(146MM, 14.61CM)
Maximum Depth
1.5inches
(38MM, 3.81CM)
Net Weight
1.89lbs.
(0.86KG)
Shipping weight
2.79lbs.
(1.27KG)
Shipping Height
12.75inches
(324MM, 32.38CM)
Shipping Width
9.0inches
(229MM, 22.86CM)
Shipping Depth
2.13inches
(54MM, 5.41CM)
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
26.6 X 9.5 X 14.17inches
Master Carton Units
12.0
Master Carton Weight
34.0lbs.
(0.0)
Units per Pallet
288.0
Environmental
Operating Temperature
32 - 104 °F
(0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft
(0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft
(0-15000meters)
Conformance
Approvals
CSA, UL 1363, UL 1449
Equipment protection policy
Lifetime : $75000
Standard warranty
Lifetime