Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt

Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt Front Left
Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt Front Left
Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt Front Left
Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt Front Right
Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt Front Straight
Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt Back
Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt Application
Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt Miscellaneous
Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt Detailed
RoHS
  • Fully populated, seismic rated battery cabinet with top or bottom cable entry. Includes circuit breakers.

  • Includes: Installation guide

View Product Overview

GVXCBC600P540 Features

Galaxy VX Battery Cabinet, 600A, Premium 540 watt/cell batt
Fully populated, seismic rated battery cabinet with top or bottom cable entry. Includes circuit breakers.
Includes: Installation guide

Galaxy VX Features & Benefits

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
StruxureOn enabled
Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.

Availability

Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Click here for more details.
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Internal backfeed protection
Increases system defense from power anomalies.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Total Cost of Ownership

ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Product Distribution

Brazil, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, United States, Venezuela

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
40
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery Cabinet
Battery blocks per string
40

Physical

Maximum Height
77.5inches (1968MM, 196.8CM)
Maximum Width
40.0inches (1016MM, 101.6CM)
Maximum Depth
32.7inches (831MM, 83.1CM)
Net Weight
4930.0lbs. (2236.21KG)
Shipping weight
5030.0lbs. (2281.57KG)
Shipping Height
84.65inches (2150MM, 215.0CM)
Shipping Width
46.0inches (1168MM, 116.8CM)
Shipping Depth
39.0inches (991MM, 99.1CM)
Color
White

Environmental

Operating Temperature
64.4 - 77 °F (18 - 25 °C)
Operating Relative Humidity
0 - 95 (no %
Operating Elevation
0-3333ft (0-999.9meters)
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 (no %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
UL 1778 5th edition
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services