Galaxy VX 625kVA 480V Adjacent Maintenance Bypass Cabinet

Galaxy VX 625kVA 480V Adjacent Maintenance Bypass Cabinet Front Left
Galaxy VX 625kVA 480V Adjacent Maintenance Bypass Cabinet Front Left
Galaxy VX 625kVA 480V Adjacent Maintenance Bypass Cabinet Front Left
Galaxy VX 625kVA 480V Adjacent Maintenance Bypass Cabinet Front Right
Galaxy VX 625kVA 480V Adjacent Maintenance Bypass Cabinet Front Straight
Galaxy VX 625kVA 480V Adjacent Maintenance Bypass Cabinet Back
  • Line up and match maintenance bypass cabinet which can connect to the UPS via bus bar kit and isolates the UPS during service operations.

View Product Overview

GVXMBCA625KG Features

Galaxy VX 625kVA 480V Adjacent Maintenance Bypass Cabinet
Line up and match maintenance bypass cabinet which can connect to the UPS via bus bar kit and isolates the UPS during service operations.

Galaxy VX Features & Benefits

Availability

Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Internal backfeed protection
Increases system defense from power anomalies.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Click here for more details.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Total Cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Serviceability

StruxureOn enabled
Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.
5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Product Distribution

Brazil, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, United States, Venezuela

Physical

Maximum Height
77.56inches (1970MM, 197.0CM)
Maximum Width
31.5inches (800MM, 80.0CM)
Maximum Depth
35.43inches (900MM, 90.0CM)
Net Weight
617.29lbs. (280.0KG)
Shipping weight
661.39lbs. (300.0KG)
Shipping Height
84.65inches (2150MM, 215.0CM)
Shipping Width
38.98inches (990MM, 99.0CM)
Shipping Depth
41.73inches (1060MM, 106.0CM)
Color
White

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 (no %
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (no %

Options

Services