Galaxy V Series Pull Box, 2000A, 6 Cabinets

Galaxy V Series Pull Box, 2000A, 6 Cabinets Front Left
Galaxy V Series Pull Box, 2000A, 6 Cabinets Front Left
Galaxy V Series Pull Box, 2000A, 6 Cabinets Front Left
Galaxy V Series Pull Box, 2000A, 6 Cabinets Front Right
Galaxy V Series Pull Box, 2000A, 6 Cabinets Front Straight
Galaxy V Series Pull Box, 2000A, 6 Cabinets Back
  • The Galaxy VX Pull Box supports up to 8 battery cabinets and accepts top or bottom input.

View Product Overview

GVPB2000A6 Features

Galaxy V Series Pull Box, 2000A, 6 Cabinets
The Galaxy VX Pull Box supports up to 8 battery cabinets and accepts top or bottom input.

Galaxy VX Features & Benefits

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
StruxureOn enabled
Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
5x8 Start-up service included
Required for full coverage of factory warranty

Availability

Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Click here for more details.
Internal backfeed protection
Increases system defense from power anomalies.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.

Total Cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.

Product Distribution

Brazil, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, United States, Venezuela

Physical

Maximum Height
77.5inches (1968MM, 196.8CM)
Maximum Width
20.0inches (508MM, 50.8CM)
Maximum Depth
32.7inches (831MM, 83.1CM)
Net Weight
690.0lbs. (312.98KG)
Shipping weight
740.0lbs. (335.66KG)
Shipping Height
86.0inches (2184MM, 218.4CM)
Shipping Width
26.0inches (660MM, 66.0CM)
Shipping Depth
40.0inches (1016MM, 101.6CM)
Color
White

Environmental

Operating Temperature
64.4 - 77 °F (18 - 25 °C)
Operating Relative Humidity
0 - 95 (no %
Operating Elevation
0-3333ft (0-999.9meters)
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 (no %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
UL 891, UL 1778 5th edition
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services