GALAXY V SERIES PULL BOX CABLE KIT, 5 CABINETS

GALAXY V SERIES PULL BOX CABLE KIT, 5 CABINETS Front Left
GALAXY V SERIES PULL BOX CABLE KIT, 5 CABINETS Front Left
GALAXY V SERIES PULL BOX CABLE KIT, 5 CABINETS Front Left
GALAXY V SERIES PULL BOX CABLE KIT, 5 CABINETS Front Right
GALAXY V SERIES PULL BOX CABLE KIT, 5 CABINETS Front Straight
GALAXY V SERIES PULL BOX CABLE KIT, 5 CABINETS Back
  • Highly efficient 3-phase power protection with flexible operating modes 500 to 1500kVA

View Product Overview

GVPBCK5 Features

GALAXY V SERIES PULL BOX CABLE KIT, 5 CABINETS
Highly efficient 3-phase power protection with flexible operating modes
500 to 1500kVA

Galaxy VX Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
5x8 Start-up service included
Required for full coverage of factory warranty
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
StruxureOn enabled
Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.

Availability

Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Click here for more details.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Internal backfeed protection
Increases system defense from power anomalies.

Total Cost of Ownership

Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Product Distribution

Brazil, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, United States, Venezuela

Physical

Color
White

Environmental

Operating Temperature
64.4 - 77 °F (18 - 25 °C)
Storage Temperature
0 - 40 °C

Conformance

Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services