G5K 50 kVA 480V STAND ALONE BATT UL924 BACKUP 90 MIN

G5K 50 kVA 480V STAND ALONE BATT UL924 BACKUP 90 MIN Front Left
G5K 50 kVA 480V STAND ALONE BATT UL924 BACKUP 90 MIN Front Left
G5K 50 kVA 480V STAND ALONE BATT UL924 BACKUP 90 MIN Front Left
  • UPS and two UL 924 listed matching battery cubicles with a minimum of 90 minutes battery operation.

  • Includes: Installation guide

View Product Overview

SUG550S90UL Features

G5K 50 kVA 480V STAND ALONE BATT UL924 BACKUP 90 MIN
UPS and two UL 924 listed matching battery cubicles with a minimum of 90 minutes battery operation.
Includes: Installation guide

Industrial UPS Features & Benefits

Adaptability

Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Flexible Design
Available in a wide range of configurations to suit any operating environment

Availability

Cold-start capable
Provides temporary battery power when the utility power is out.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Manageability

SmartSlot
Customize UPS capabilities with management cards.
Optional Dry Contact I/O Accessory
Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Product Distribution

Canada, United States

Output

Output power capacity
45.0kWatts / 50.0kVA
Max Configurable Power (Watts)
45.0kWatts / 50.0kVA
Nominal Output Voltage
480V 3PH, 600V 3PH
Efficiency at Full Load
93.3 %
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
60 Hz
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
10 minutes @ 125% and 30 seconds @ 150%
Output Voltage THD
< 1% linear load and < 2.5% nonlinear load
Output Voltage Tolerance
+/- 1% static and +/- 2 % at 100% load step
Bypass
Internal Bypass (Automatic and Manual), Optional External Bypass

Input

Nominal Input Voltage
480V 3PH, 600V 3PH
Input frequency
45 - 65 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Input voltage range for main operations
408 - 552 (480)V
Efficiency at Full Load
93.3 %
Input Total Harmonic Distortion
Less than 5% for full load
Type of Input Protection Required
3-pole breaker
Maximum Short Circuit Withstand (Icw)
20.0kAmps
Maximum Input Current
60.0A
Input Power Factor at Full Load
1.0

Batteries & Runtime

Battery type
VRLA

Communications & Management

Control panel
Multi-function LCD status and control console
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
75.0inches (1905MM, 190.5CM)
Maximum Width
125.3inches (3183MM, 318.3CM)
Maximum Depth
32.0inches (813MM, 81.3CM)
Net Weight
4600.0lbs. (2090.91KG)
Shipping weight
4720.0lbs. (2145.45KG)
Shipping Height
76.0inches (1930MM, 193.0CM)
Shipping Width
133.0inches (3378MM, 337.8CM)
Shipping Depth
33.0inches (838MM, 83.8CM)

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3333ft (0-999.9meters)
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-30000ft (0-9000meters)
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
11021.0BTU/hr

Conformance

Approvals
UL 1778, UL 924 Listed
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services