Ergonomic Mobile Cooling Platform with Tilt

Ergonomic Mobile Cooling Platform with Tilt Front Left
Ergonomic Mobile Cooling Platform with Tilt Front Left
Ergonomic Mobile Cooling Platform with Tilt Front Left
Ergonomic Mobile Cooling Platform with Tilt Front Left
Ergonomic Mobile Cooling Platform with Tilt Front Straight
Ergonomic Mobile Cooling Platform with Tilt Application
Ergonomic Mobile Cooling Platform with Tilt Application
Ergonomic Mobile Cooling Platform with Tilt Application
Ergonomic Mobile Cooling Platform with Tilt Application
Ergonomic Mobile Cooling Platform with Tilt Application
Ergonomic Mobile Cooling Platform with Tilt Detailed
  • Lightweight, portable notebook stands for the mobile professional.

View Product Overview

EMCP Features

Ergonomic Mobile Cooling Platform with Tilt
Lightweight, portable notebook stands for the mobile professional.

Mobile Notebook Stands Features & Benefits

Protection

Allows for notebook cooling
Cooling air circulates around your notebook, keeping it cooler for maximum performance and longevity.

Convenience

Compact and Lightweight
For maximum portability.

Product Distribution

Argentina, Brazil, Canada, Indonesia, Malaysia, Philippines, Singapore, Thailand, United States, Vietnam

Physical

Maximum Height
0.5inches (13MM, 1.27CM)
Maximum Width
11.0inches (279MM, 27.94CM)
Maximum Depth
13.8inches (351MM, 35.05CM)
Net Weight
1.3lbs. (0.59KG)
Shipping weight
1.5lbs. (0.68KG)
Shipping Height
0.8inches (20MM, 2.03CM)
Shipping Width
12.0inches (305MM, 30.48CM)
Shipping Depth
16.0inches (406MM, 40.64CM)
Master Carton Dimensions (Length x Width x Height)
16.55 X 12.25 X 4.65inches
Master Carton Units
6.0
Master Carton Weight
10.0lbs. (0.0)
SCC Codes
1073130422413 3

Conformance

Standard warranty
1 year repair or replace

Options

Services