Condenser 65kW, 95F/120F, 460V/3/60Hz

Condenser 65kW, 95F/120F, 460V/3/60Hz Front Left
Condenser 65kW, 95F/120F, 460V/3/60Hz Front Left
Condenser 65kW, 95F/120F, 460V/3/60Hz Front Left
  • Specifically engineered heat rejection for row and room cooling products

View Product Overview

ACCD76066 Features

Condenser 65kW, 95F/120F, 460V/3/60Hz
Specifically engineered heat rejection for row and room cooling products

Air Cooled Condensers Features & Benefits

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Canada, Mexico, United States

Input

Input frequency
60 Hz

Physical

Maximum Height
41.0inches (1041MM, 104.1CM)
Maximum Width
94.5inches (2400MM, 240.0CM)
Maximum Depth
39.1inches (993MM, 99.3CM)
Net Weight
390.0lbs. (177.27KG)
Shipping weight
450.0lbs. (204.55KG)
Shipping Height
45.0inches (1143MM, 114.3CM)
Shipping Width
100.0inches (2540MM, 254.0CM)
Shipping Depth
45.0inches (1143MM, 114.3CM)

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services