Condenser 178kW, 95F/120F, 208-230V/3/60Hz

Condenser 178kW, 95F/120F, 208-230V/3/60Hz Front Left
Condenser 178kW, 95F/120F, 208-230V/3/60Hz Front Left
Condenser 178kW, 95F/120F, 208-230V/3/60Hz Front Left
  • Specifically engineered heat rejection for row and room cooling products

View Product Overview

ACCD76060 Features

Condenser 178kW, 95F/120F, 208-230V/3/60Hz
Specifically engineered heat rejection for row and room cooling products

Air Cooled Condensers Features & Benefits

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Canada, Mexico, United States

Physical

Maximum Height
55.31inches (1405MM, 140.5CM)
Maximum Width
197.0inches (5004MM, 500.4CM)
Maximum Depth
52.97inches (1345MM, 134.5CM)
Net Weight
1187.0lbs. (539.55KG)
Shipping weight
1300.0lbs. (590.91KG)
Shipping Height
65.0inches (1651MM, 165.1CM)
Shipping Width
220.0inches (5588MM, 558.8CM)
Shipping Depth
62.0inches (1575MM, 157.5CM)

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services