Condenser 127kW, 95F/120F, 208-230V/3/60Hz

Condenser 127kW, 95F/120F, 208-230V/3/60Hz Front Left
Condenser 127kW, 95F/120F, 208-230V/3/60Hz Front Left
Condenser 127kW, 95F/120F, 208-230V/3/60Hz Front Left
  • Specifically engineered heat rejection for row and room cooling products

View Product Overview

ACCD76058 Features

Condenser 127kW, 95F/120F, 208-230V/3/60Hz
Specifically engineered heat rejection for row and room cooling products

Air Cooled Condensers Features & Benefits

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Canada, Mexico, United States

Physical

Maximum Height
55.32inches (1405MM, 140.5CM)
Maximum Width
138.89inches (3528MM, 352.8CM)
Maximum Depth
52.92inches (1344MM, 134.4CM)
Net Weight
879.0lbs. (399.55KG)
Shipping weight
950.0lbs. (431.82KG)
Shipping Height
60.0inches (1524MM, 152.4CM)
Shipping Width
145.0inches (3683MM, 368.3CM)
Shipping Depth
57.0inches (1448MM, 144.8CM)

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services