Compaq Prosignia 150 series Notebook Battery

Compaq Prosignia 150 series Notebook Battery Front Left
Compaq Prosignia 150 series Notebook Battery Front Left
Compaq Prosignia 150 series Notebook Battery Front Left
Compaq Prosignia 150 series Notebook Battery Front Straight
Compaq Prosignia 150 series Notebook Battery Packaging
Compaq Prosignia 150 series Notebook Battery Packaging
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCCQ5 Features

Compaq Prosignia 150 series Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Canada, Mexico, United States

Output

Battery Capacity (mAh)
2700
Battery Output Voltage
14.4

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
Enclosed battery cartridge
Battery Volt-Amp-Hour Capacity
38

Physical

Maximum Height
8.5inches (216MM, 21.59CM)
Maximum Width
5.0inches (127MM, 12.7CM)
Maximum Depth
2.25inches (57MM, 5.72CM)
Net Weight
1.5lbs. (0.68KG)
Shipping weight
2.0lbs. (0.91KG)
Shipping Height
9.0inches (229MM, 22.86CM)
Shipping Width
5.5inches (140MM, 13.97CM)
Shipping Depth
2.75inches (70MM, 6.99CM)
Color
Black

Environmental

Operating Temperature
50 - 104 °F (10 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-50000ft (0-15000meters)
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services