Compaq Presario 1900 series Notebook Battery


LBCCQ19 Features
Compaq Presario 1900 series Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Replacement Notebook Batteries Features & Benefits
Compatibility
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
Canada, Mexico, United States
Technical Specifications
Output
Battery Capacity (mAh)
3200
Battery Output Voltage
14.4
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
Lithium Ion
Battery mounting
Enclosed battery cartridge
Battery Volt-Amp-Hour Capacity
46
Physical
Maximum Height
0.79inches
(20MM, 2.01CM)
Maximum Width
5.7inches
(145MM, 14.48CM)
Maximum Depth
3.14inches
(80MM, 7.98CM)
Net Weight
1.5lbs.
(0.68KG)
Shipping weight
2.0lbs.
(0.91KG)
Shipping Height
2.75inches
(70MM, 6.99CM)
Shipping Width
5.7inches
(145MM, 14.48CM)
Shipping Depth
9.0inches
(229MM, 22.86CM)
Color
Black
Environmental
Operating Temperature
50 - 104 °F
(10 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-50000ft
(0-15000meters)
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft
(0-15000meters)
Conformance
Approvals
CE
Standard warranty
1 year repair or replace