Cable Ladder Attachment Kit, NetShelter SX

Cable Ladder Attachment Kit, NetShelter SX Front Left
Cable Ladder Attachment Kit, NetShelter SX Front Left
Cable Ladder Attachment Kit, NetShelter SX Front Left
Cable Ladder Attachment Kit, NetShelter SX Front Left
Cable Ladder Attachment Kit, NetShelter SX Front Left
Cable Ladder Attachment Kit, NetShelter SX Front Right
RoHS
  • Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

View Product Overview

AR8168BLK Features

Cable Ladder Attachment Kit, NetShelter SX
Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

Product Distribution

Canada, United States

Input

Number of Power Cords
1

Physical

Net Weight
4.5lbs. (2.04KG)
Shipping weight
6.4lbs. (2.92KG)
Shipping Height
18.26inches (464MM, 46.4CM)
Shipping Width
12.26inches (311MM, 31.1CM)
Shipping Depth
4.76inches (121MM, 12.1CM)
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Other Environmental Compliance
China RoHS

Options

Services