Cable Ladder Attachment Kit 2 Post Rack

Cable Ladder Attachment Kit 2 Post Rack Front Left
Cable Ladder Attachment Kit 2 Post Rack Front Left
Cable Ladder Attachment Kit 2 Post Rack Front Left
Cable Ladder Attachment Kit 2 Post Rack Front Left
Cable Ladder Attachment Kit 2 Post Rack Front Left
  • Allows cable ladders to attach to 2-post racks, running parallel and perpendicular to a row of racks. This increases agility by providing solutions for environments ...

  • Includes: Installation Guide

View Product Overview
Our Partners

AR8460 Features

Cable Ladder Attachment Kit 2 Post Rack
Allows cable ladders to attach to 2-post racks, running parallel and perpendicular to a row of racks. This increases agility by providing solutions for environments with layout challenges.
Includes: Installation Guide
  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.

Product Distribution

Canada, United States

Physical

Maximum Height
4.0inches (102MM, 10.2CM)
Maximum Width
14.0inches (356MM, 35.6CM)
Maximum Depth
3.0inches (76MM, 7.6CM)
Net Weight
2.6lbs. (1.18KG)
Shipping weight
3.6lbs. (1.64KG)
Shipping Height
5.0inches (127MM, 12.7CM)
Shipping Width
15.0inches (381MM, 38.1CM)
Shipping Depth
3.25inches (83MM, 8.3CM)
Color
Black
Weight Capacity (static load)
115.0lbs. (52.27KG)

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services