Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Front Left
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Front Left
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Front Left
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Front Right
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Front Straight
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Back
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Front Left
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Front Right
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Front Straight
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Back
RoHS
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: Coaxial cable, USB cable, User manual

View Product Overview
Our Partners
Sorry, currently we don't have additional content for this product, but we are working on it.
Want additional product information?
Load the product overview with videos, comparison and features.

BR1350MS Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (810W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
810 Watts / 1.35kVA
Output Connections
(4) NEMA 5-15R (Surge Protection)
(6) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
6ft (1.8meters)
Maximum Input Current
12.0A
Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: Coaxial cable, USB cable, User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Performance Gaming Design
    Specially designed for performance gaming equipment, this battery backup protects gaming PCs, consoles and accessories from damaging power surges, interruptions and outages.
  • PowerChute Personal Edition OS Compatibility
    This software supports numerous operating systems and processors. For further information, please bra href="http://www.apc.com/wp/?um=300"click here./a
  • RoHS
    Certifies that electronic devices don't contain hazardous metals and flame retardants
  • Sine wave output
    Eliminates humming and heat generated when powering tube lights and fans
  • USB charging ports
    Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Pro Features & Benefits

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Cold-start capable
Provides temporary battery power when the utility power is out.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
810 Watts / 1.35kVA
Output Frequency (sync to mains)
60 Hz +/- 3 Hz Sync to mains
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
8 ms typical : 10 ms maximum

Input

Input frequency
60 Hz +/- 3 Hz
Input voltage range for main operations
88 - 147V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Battery Charge Power (Watts)
10 Watts
Battery Volt-Amp-Hour Capacity
168

Communications & Management

Interface Port(s)
USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
1080Joules
Data Line Protection
Coaxial video/cable protection, RJ45 10/100/1000 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
10.24inches (260MM, 26.0CM)
Maximum Width
3.94inches (100MM, 10.0CM)
Maximum Depth
14.49inches (368MM, 36.8CM)
Net Weight
25.79lbs. (11.7KG)
Shipping weight
29.32lbs. (13.3KG)
Shipping Height
14.12inches (359MM, 35.87CM)
Shipping Width
8.78inches (223MM, 22.3CM)
Shipping Depth
18.98inches (482MM, 48.2CM)
Master Carton Dimensions (Length x Width x Height)
14 x 9 x 19inches (356 x 229 x 483MM)
Master Carton Units
1.0
Master Carton Weight
29.32lbs. (13.3)
Units per Pallet
16.0
SCC Codes
10731304335396

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 10000ft (0 - 3048meters)
Storage Temperature
-15 - 40 °C
Storage Elevation
0 - 10000ft (0 - 3048meters)
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
ENERGY STAR V2.0 (USA), FCC part 15 class B, NOM, TUV C-US certified
Equipment protection policy
Lifetime : $500000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services