Back-UPS 850VA, 2 USB charging ports

Back-UPS 850VA, 2 USB charging ports Front Left
Back-UPS 850VA, 2 USB charging ports Front Left
Back-UPS 850VA, 2 USB charging ports Front Left
Back-UPS 850VA, 2 USB charging ports Front Straight
Back-UPS 850VA, 2 USB charging ports Front Left
Back-UPS 850VA, 2 USB charging ports Front Straight
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: USB cable, User manual

View Product Overview
Our Partners
Sorry, currently we don't have additional content for this product, but we are working on it.
Want additional product information?
Load the product overview with videos, comparison and features.

BE850G2 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (450W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
450 Watts / 850VA
Output Connections
(6) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
5ft (1.5meters)
Back-UPS 850VA, 2 USB charging ports
Battery Backup & Surge Protector for Electronics and Computers
Includes: USB cable, User manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
450 Watts / 850VA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
92 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
Battery Charge Power (Watts)
13 Watts
Battery Volt-Amp-Hour Capacity
104

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and building wiring fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
354Joules

Physical

Maximum Height
5.5inches (139MM, 13.9CM)
Maximum Width
12.9inches (327MM, 32.7CM)
Maximum Depth
4.1inches (105MM, 10.5CM)
Net Weight
9.04lbs. (4.1KG)
Shipping weight
9.7lbs. (4.4KG)
Shipping Height
7.7inches (196MM, 19.6CM)
Shipping Width
16.4inches (416MM, 41.6CM)
Shipping Depth
6.6inches (168MM, 16.8CM)
Color
Black
Master Carton Dimensions (Length x Width x Height)
8.6 x 13.7 x 16.9inches (219 x 349 x 429MM)
Master Carton Units
2.0
Master Carton Weight
21.61lbs. (9.8)
Pallet Dimensions
47 x 47 x 2inches
# of Layers per Pallet
16.0
Pallet Weight
912.71lbs.
SCC Codes
10731304413599

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 10000ft (0 - 3048meters)
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 50000ft (0 - 15240meters)
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
California Energy Commission (CEC), CSA C22.2 No 107.3, CTUVus, FCC part 15 class B, UL 1778
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace

Options

Services