Apple iBook G3 (12.1" Display) LiIon Notebook Battery

Apple iBook G3 (12.1" Display) LiIon Notebook Battery Front Left
Apple iBook G3 (12.1" Display) LiIon Notebook Battery Front Left
Apple iBook G3 (12.1" Display) LiIon Notebook Battery Front Left
Apple iBook G3 (12.1" Display) LiIon Notebook Battery Front Right
Apple iBook G3 (12.1" Display) LiIon Notebook Battery Front Right
Apple iBook G3 (12.1" Display) LiIon Notebook Battery Front Straight
Apple iBook G3 (12.1" Display) LiIon Notebook Battery Back
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCAP11R Features

Apple iBook G3 (12.1" Display) LiIon Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Canada, United States

Output

Battery Capacity (mAh)
3600
Battery Output Voltage
11.1

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Ion
Battery Volt-Amp-Hour Capacity
40

Physical

Maximum Height
4.75inches (121MM, 12.1CM)
Maximum Width
3.0inches (76MM, 7.6CM)
Maximum Depth
0.75inches (19MM, 1.9CM)
Net Weight
0.7lbs. (0.32KG)
Shipping weight
0.8lbs. (0.36KG)
Shipping Height
9.75inches (248MM, 24.8CM)
Shipping Width
6.25inches (159MM, 15.9CM)
Shipping Depth
1.5inches (38MM, 3.8CM)
Color
Frost White

Environmental

Operating Temperature
50 - 104 °F (10 - 40 °C)
Operating Relative Humidity
-- %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
10 - 40 °C
Storage Relative Humidity
-- %
Storage Elevation
0-10000ft (0-3000meters)

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services