Apple PowerBook G4 (15.2" Display) LiIon N'Book Batt

Apple PowerBook G4 (15.2" Display) LiIon N'Book Batt Front Left
Apple PowerBook G4 (15.2" Display) LiIon N'Book Batt Front Left
Apple PowerBook G4 (15.2" Display) LiIon N'Book Batt Front Left
Apple PowerBook G4 (15.2" Display) LiIon N'Book Batt Front Right
Apple PowerBook G4 (15.2" Display) LiIon N'Book Batt Front Right
Apple PowerBook G4 (15.2" Display) LiIon N'Book Batt Front Straight
Apple PowerBook G4 (15.2" Display) LiIon N'Book Batt Back
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCAP12R Features

Apple PowerBook G4 (15.2" Display) LiIon N'Book Batt
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Canada, United States

Output

Battery Capacity (mAh)
3600
Battery Output Voltage
14.8

Input

Number of Power Cords
1

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
53

Physical

Maximum Height
4.5inches (114MM, 11.4CM)
Maximum Width
4.25inches (108MM, 10.8CM)
Maximum Depth
0.75inches (19MM, 1.9CM)
Net Weight
0.95lbs. (0.43KG)
Shipping weight
1.05lbs. (0.48KG)
Shipping Height
11.0inches (279MM, 27.9CM)
Shipping Width
7.75inches (197MM, 19.7CM)
Shipping Depth
1.75inches (44MM, 4.4CM)
Color
Charcoal

Environmental

Operating Temperature
50 - 104 °F (10 - 40 °C)
Operating Relative Humidity
-- %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
10 - 40 °C
Storage Relative Humidity
-- %
Storage Elevation
0-10000ft (0-3000meters)

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services